IESNA:LM-63-2002
[TEST]P1505256
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-111)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (3000K_L36_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]33137
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
17171.9 17145.8 17136.8 17080 16992.7 16931.4 16849.7 16711.3 16515 16317.6
16101 15835.5 15503.1 14602.3 13501.8 12230 10811.9 9249.7 7602.3 6103.7
4606.1 3254.9 2123.8 1679.1 1520.2 1412.5 1350.1 1296.7 1238.9 1160.6
1057.4 931.4 772.6 586.5 388 189.5 0
